DLPC105B September 2018 – June 2024 DLP470NE , DLP470TE , DLP471NE , DLP471TE , DLP472NE , DLP472TE , DLP472TP , DLP650NE , DLP650TE , DLP651NE , DLP660TE , DLP780NE , DLP780TE , DLP781NE , DLP781TE
A typical laser TV projection system is comprised of four main components:
Front end processor –consists of an application processor that provides customized functionality such as:
DLP optical modules of various designs, sizes, capabilities,and performance are available from a number of optical module manufacturers (OMMs) who are part of the DLP ecosystem. The availability of existing optical modules accelerates the product development cycle of an end equipment producer because an appropriate DLP optical module can be utilized or adapted for use in the end product without requiring in-house expertise or resources. DLP design houses and some OMMs also have the ability to design and build a custom optical module for applications that require it.