DLPT030 February 2023 DLP6500FLQ , DLP650LNIR , DLP7000 , DLP7000UV , DLP9000X , DLP9000XUV , DLP9500 , DLP9500UV , DLPC410 , DLPC910
.
SPI Flash Write Protect (WP#) should be pulled high to allow for programming through the Virtex 5 JTAG interface. SPI Flash Reset (RESET#) or Hold (HOLD#) should be pulled high to prevent the SPI Flash from pausing serial communications with the DLPC410 and DLPC910 controllers.
For additional details on how the SPI Configuration Flash is connected to the DLPC410 Controller and DLPC910 Controller, please refer to the schematics for the DLPLCRC910EVM and DLPLCRC410EVM.