SBAA532A February 2022 – March 2024 ADS1119 , ADS1120 , ADS1120-Q1 , ADS112C04 , ADS112U04 , ADS1130 , ADS1131 , ADS114S06 , ADS114S06B , ADS114S08 , ADS114S08B , ADS1158 , ADS1219 , ADS1220 , ADS122C04 , ADS122U04 , ADS1230 , ADS1231 , ADS1232 , ADS1234 , ADS1235 , ADS1235-Q1 , ADS124S06 , ADS124S08 , ADS1250 , ADS1251 , ADS1252 , ADS1253 , ADS1254 , ADS1255 , ADS1256 , ADS1257 , ADS1258 , ADS1258-EP , ADS1259 , ADS1259-Q1 , ADS125H01 , ADS125H02 , ADS1260 , ADS1260-Q1 , ADS1261 , ADS1261-Q1 , ADS1262 , ADS1263 , ADS127L01 , ADS130E08 , ADS131A02 , ADS131A04 , ADS131E04 , ADS131E06 , ADS131E08 , ADS131E08S , ADS131M02 , ADS131M03 , ADS131M04 , ADS131M06 , ADS131M08
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
The following sections explore design considerations for different bridge configurations that vary by excitation voltage, bridge connection, excitation source, signal conditioning circuitry, and the number of measured sensors. Each section provides the basic topology with benefits and challenges for the circuit. Important parameters and variables are given for each bridge configuration. A basic theory of operation is provided with notes to guide important design considerations. Each circuit use a single ADC with a multiplexer to measure the bridge.
Conversion results are shown with a generic 24-bit bipolar ADC using the positive full-scale range of the device. Calculate 16-bit ADC conversions using similar methods. Results are shown as functions of the output code as well as the applied load. Each section ends with generic register settings that can be modified for a specific ADC to measure the desired bridge configuration.
Table 6-2 highlights the characteristics of each circuit and provides links to each:
Link | Bridge Type | # of Bridges | # of Measurement Channels | Reference Configuration | Excitation Source (Polarity | Voltage) |
---|---|---|---|---|---|
Circuit #1 | 4-wire | 1 | 1 | Ratiometric | Unipolar | +5 V |
Circuit #2 | 6-wire | 1 | 1 | Ratiometric | Unipolar | +5 V |
Circuit #3 | 4-wire | 1 | 1 | Pseudo-Ratiometric | Unipolar | +15 V |
Circuit #4 | 4-wire | 1 | 1 | Pseudo-Ratiometric | Bipolar | +10V, –5V |
Circuit #5 | 4-wire | 1 | 1 | Ratiometric | Current Excitation |
Circuit #6 | 4-wire | 2 (series) | 2 | Pseudo-Ratiometric | Unipolar | +5 V |
Circuit #7 | 4-wire | 4 (parallel) | 1 | Ratiometric | Unipolar | +5 V |
Circuit #8 | 4-wire | 4 (parallel) | 4 | Ratiometric | Unipolar | +5 V |