SCEA135 june   2023 TXB0101 , TXB0102 , TXB0104 , TXB0104-Q1 , TXB0106 , TXB0106-Q1 , TXB0108 , TXB0302 , TXB0304 , TXS0101 , TXS0101-Q1 , TXS0102 , TXS0102-Q1 , TXS0104E , TXS0104E-Q1 , TXS0108E , TXS0108E-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2The One-shot's Designed Duration
    1. 2.1 Design Considerations
    2. 2.2 Recommended Parts
  6. 3Design Considerations for Slow Rise and Fall Times
    1. 3.1 Design Considerations
    2. 3.2 Recommended Parts
  7. 4Consider the Impact of External RC Components on Rise and Fall Times
    1. 4.1 Design Considerations
    2. 4.2 Recommended Parts
  8. 5Consider the Lumped Capacitance
    1. 5.1 Design Considerations
    2. 5.2 Recommended Parts
  9. 6Consider the Effects of Temperature on the Output Impedance
    1.     Design Considerations
  10. 7Summary
  11. 8References

Recommended Parts

The Auto Directional device family with the most flexibility for external resistors per RC components (for applications such as I2C), is the LSF family and then the TXS family. See Table 4-2 for recommendations.
Table 4-1 Recommended Parts
Part Number AEC-Q100 Qualified Voltage Translation Range Features
LSF0102 0.65 V – 5.5 V

Over-voltage tolerant I/O

Low RON for low output voltage levels

LSF0102-Q1
TXS0102 1.65 V – 5.5 V

Edge-rate acceleration

Supports Partial-Power-Down applications

Integrated pull-up resistors

TXS0102-Q1

For more devices, browse through the online parametric tool where you can sort by desired voltage, channel numbers, and other features.