SLAAE56A November 2022 – March 2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507 , MSPM0L1105 , MSPM0L1106 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346
STM32G and MSPM0 contain internal oscillators which source primary clocks. The clocks can be divided to source other clocks and be distributed across the multitude of peripherals.
STM32G0 Oscillators | MSPM0 Oscillators |
---|---|
HSI16RC 16 MHz |
SYSOSC(1) |
HSI48RC 48 MHz |
SYSOSC |
LSI RC 32 kHz |
LFOSC |
HSE OSC 4-48 MHz |
HFXT |
LSE OSC 32 kHz |
LFXT |
I2S_CLKIN |
HFCLK_IN (Digital Clock) |
STM32G Clock | MSPM0 Clock |
---|---|
HSISYS |
N/A |
PLLPCLK |
SYSPLLCLK1 |
PLLQCLK |
SYSPLLCLK1 |
PLLRCLK |
SYSPLLCLK0 |
N/A |
SYSPLLCLK2x(1) |
SYSCLK |
BUSCLK(2) |
HCLK |
MCLK |
HCLK8 |
CPUCLK |
PCLK |
BUSCLK |
TIMPCLK |
BUSCLK |
LPTIMx_IN |
LFCLK_IN |
Peripheral | STM32G Clock Source | MSPM0 Clock Source |
---|---|---|
RTC |
LSI, LSE, HSE/32 |
LFCLK (LFOSC, LFXT) |
UART |
PCLK, LSE, HSI16, SYSCLK |
BUSCLK, MFCLK, LFCLK |
SPI |
NEED TO FIND |
BUSCLK, MFCLK, LFCLK |
I2C |
PCLK, HSI16, SYSCLK |
BUSCLK, MFCLK |
ADC |
HSI16, SYSCLK, PLLPCLK |
ULPCLK, HFCLK, SYSOSC |
CAN |
PCLK, HSE, PLLQCLK |
PLLCLK1, HFCLK |
TIMERS |
PCLK, TIMPCLK, PLLQCLK |
BUSCLK, MFCLK, LFCLK |
LPTIM 1/2 (TIMG0/1) |
PCLK, LSI, LSE, HSI16, LPTIMX_IN |
LFCLK, ULPCLK, LFCLK_IN |
RNG |
HSI48, PLLQCLK, HSI16/8, SYSCLK |
MCLK |
The TRM for each device family has a clock tree to help visualize the clock system. Sysconfig can assist with the options for clock division and sourcing for peripherals.