SLAAE70A December 2022 – February 2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507 , MSPM0L1105 , MSPM0L1106 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346
The TI XDS110 is the preferred debugger tool for the MSPM0 MCUs. The XDS110 enables microtrace buffer (MTB) on MSPM0 devices that support it. The XDS110 connects to the target board using a TI 20-pin connector (with multiple adapters for TI 14-pin and, Arm 10-pin and Arm 20-pin) and to the host PC through USB 2.0 High Speed (480 Mbps). The XDS110 also features two additional connections: the auxiliary 14-pin port connector that enables EnergyTrace technology, a full duplex UART port and four general-purpose I/Os, and the expansion 30-pin connector to connect the XDS110 EnergyTrace HDR add-on. MSPM0 LaunchPad kits also include embedded XDS-110 circuitry on board and can be used as programmers if needed.