SLAAE75A November 2022 – March 2023 MSPM0L1105 , MSPM0L1106 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Supply voltage | 1.62 | 3.6 | V | |
VCORE | Voltage on VCORE pin | 1.35 | V | ||
CVDD | Capacitor placed between VDD and VSS | 10 | uF | ||
CVCORE | Capacitor placed between VCORE and VSS | 470 | nF | ||
TA | Ambient temperature, T version | –40 | 105 | °C | |
Ambient temperature, S version | –40 | 125 | |||
TA | Ambient temperature, Q version | -40 | 125 | °C | |
TJ | Max junction temperature, T version | 125 | °C | ||
TJ | Max junction temperature, S and Q versions | 130 | °C | ||
fMCLK | MCLK, CPUCLK, ULPCLK frequency with 1 flash wait state | 32 | MHz | ||
MCLK, CPUCLK, ULPCLK frequency with 0 flash wait states | 24 |
SDIO and HSIO can sink or source a maximum current of 6 mA (typical), which is sufficient to drive a typical LED. The total combined current must be less than IVDD (80 mA typical).