SLAAE75A November 2022 – March 2023 MSPM0L1105 , MSPM0L1106 , MSPM0L1227 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2228 , MSPM0L2228-Q1
All microcontrollers are designed for a variety of applications and often a particular application does not use 100% of the MCU resources.
To increase EMC performance, do not leave unused clocks, counters, and I/Os free or floating; for example, set I/Os to 0 or 1 (pullup or pulldown on unused I/O pins) and disable unused features.
Pin | Potential | Comment |
---|---|---|
PAx | Open | Set corresponding pin functions to GPIO (PINCMx.PF = 0x1) and configure unsused pins to output low or input with internal pullup or pulldown resistor. |
OPAx_IN0- | Open | This pin is high-impedance |
NRST | VDD | NRST is an active-low reset signal; it must be pulled high to VCC or the device will not start. |