SLAAE75A November 2022 – March 2023 MSPM0L1105 , MSPM0L1106 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346
LFOSC is an on-chip low power oscillator that is factory trimmed to a frequency of 32.768 kHz. It provides a low-frequency clock that can be used to help the system achieve low-power. LFOSC can provide higher accuracy when used over a reduced temperature range. See the device-specific data sheet for details.
SYSOSC is an on-chip, accurate, and configurable oscillator with factory-trimmed frequencies of 32 MHz (base frequency) and 4 MHz (low frequency), as well as support for user-trimmed operation at either 24 MHz or 16 MHz. It provides a high-frequency clock that lets the CPU run at high speed for executing code and processing performance.
SYSOSC Frequency Correction Loop
The additional hardware setting for this oscillator is an external resistor, populated between the ROSC pin and VSS, to increase SYSOSC from a base accuracy of ±2.5% across temperature.
The overall SYSOSC application accuracy is determined by combining the following error sources to determine the total error:
#GUID-A8A7C48C-A7E1-460B-9687-642B5C2DEB96/GUID-F6EEBED2-F653-4C16-A93E-B1BFC9DF65CB shows how to calculate the SYSOSC application accuracy for two different ROSC resistor specs across two temperature ranges. For more details, refer to the MSPM0 L-Series 32-MHz Microcontrollers Technical Reference Manual.
Ambient Temperature (TA) | -40 ≤ TA ≤ 125°C | -40 ≤ TA ≤ 85°C | ||
---|---|---|---|---|
ROSC Resistor Parameters | ±0.1% 25 ppm/°C | ±0.5% 25 ppm/°C | ±0.1% 25 ppm/°C | ±0.5% 25 ppm/°C |
Nominal ROSC resistance (ROSCnom) | 100 kΩ | |||
Maximum ROSC resistance (at 25°C) | 100.1 kΩ | 100.5 kΩ | 100.1 kΩ | 100.5 kΩ |
Minimum ROSC resistance (at 25°C) | 99.9 kΩ | 99.5 kΩ | 99.9 kΩ | 99.5 kΩ |
ROSC resistor TCR | 25 ppm/°C | |||
ROSC temperature drift | -0.16% to 0.25% | -0.16% to 0.15% | ||
Maximum ROSC resistance (at high temperature) (ROSCmax) | 100.35 kΩ | 100.75 kΩ | 100.25 kΩ | 100.65 kΩ |
Minimum ROSC resistance (at low temperature) (ROSCmin) | 99.74 kΩ | 99.34 kΩ | 99.74 kΩ | 99.34 kΩ |
ROSC resistance error (high temperature) (ROSCerr+) | +0.35% | +0.75% | + 0.25% | +0.65% |
ROSC resistance error (low temperature) (ROSCerr-) | -0.26% | -0.66% | -0.26% | -0.66% |
SYSOSC circuit error (SYSOSCerr) | ±0.9% | ±0.75% | ||
Total accuracy (TOTerr-, TOTerr+) | -1.2% to +1.3% | -1.6% to +1.7% | -1.0% to +1.0% | -1.4% to +1.4% |