SLAAE75A November 2022 – March 2023 MSPM0L1105 , MSPM0L1106 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346
#FIG_Z4Q_RGC_GVB shows the connection between MSPM0L family MCU SWD debug port with the standard JTAG connector.
For MSPM0L device, you can use XDS110 to implement debug/download function. Here list the contents of the XDS110 and provides instruction on installing the hardware.
Standard XDS110
You can purchase a standard XDS110 in ti.com. #FIG_V2Y_CHC_GVB shows a high-level diagram of the major functional areas and interfaces of the XDS110 probe.
More standard XDS110 information, see the XDS110 Debug Probe User's Guide.
Lite XDS110 (MSPM0 LaunchPad™ kit)
The MSPM0 LaunchPad kit include the XDS110-ET (Lite) circuit. You can also use this debugger to download your firmware into MSPM0 device. #FIG_NZV_3HC_GVB shows the XDS110-ET circuit.
There are two probes in XDS110-ET:
2.54-mm probe: This port supports the SWD protocol and includes a 5-V or 3.3-V power supply. You can connect SWDIO SWCLK 3V3 GND to the board and download firmware into the MSPM0L device.
This probe supports EnergyTrace™ technology so you can use this circuit to measure power consumption precisely in real time.
More information on EnergyTrace technology, visit the EnergyTrace Technology tool page.
10-pin probe: This port supports the JTAG and SWD protocols and include a 3.3-V power supply. You can use the 10-pin cable to connect the board and XDS110-ET and download firmware into the MSPM0L device. #FIG_FJ1_LHC_GVB show the 10-pin cable.