SLAAE93 February 2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507 , MSPM0L1105 , MSPM0L1106 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346
MSPM0L and MSPM0G devices integrate two high-performance OPAs, and a TIA is supported in MSPM0L134x variants. The MSPM0 OPA provides a variety of input channels for noninverting and inverting scenarios. The MSPM0 OPA supports chopping mode, which has standard chopping and ADC assistant chopping. The burnout current source (BCS) is supported to monitor the input signal of the sensor and detect if the sensor works well or not. #FIG_HNS_ZJP_VVB shows the key attributes of the MSPM0 OPA.