SLAAE93 February 2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507 , MSPM0L1105 , MSPM0L1106 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346
MSPM0 devices support different scenarios for the individual analog features and flexible combinations of multiple analog peripherals. There is no need to add external devices to implement additional circuits to support those features – all of the configurations can easily be done in one device. The examples in the following section show the ease-to-use and the flexibility to build analog features with MSPM0 devices.