SLAAE93 February 2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507 , MSPM0L1105 , MSPM0L1106 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346
In addition to the comparator with 8-bit DAC integration, MSPM0G devices also support an onboard 12-bit high-performance DAC, which can be configured as 8-bit or 12-bit voltage-output resolution. In the MSPM0G 12-bit DAC, a 4x12-bit internal FIFO and operation with the DMA controller are fully supported, and the DAC output is internally connected to the onboard OPA, ADC, and COMP. #FIG_DGF_XJP_VVB shows the key attributes of the MSPM0 DAC.