SLAAE93 February   2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507 , MSPM0L1105 , MSPM0L1106 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346

 

  1.   Trademarks
  2. 1MSPM0 Family Overview
  3. 2MSPM0 Main Analog Features
    1. 2.1 Best-in-Class 12-Bit ADC Integrated
    2. 2.2 Dual Mode Comparator With Reference DAC
    3. 2.3 Buffered 12-Bit 1-Msps DAC
    4. 2.4 Zero-Drift and Zero-Crossover Chopper OPA
  4. 3Easily and Flexibly Create the System With MSPM0 Analog Peripherals
    1. 3.1 ADC Sample and Conversion
    2. 3.2 Differential and Cascade OPA Configurations
    3. 3.3 Window Comparator Mode
    4. 3.4 Internal Connections Between Different Analog Peripherals
  5. 4Analog Comparison With STM32
  6. 5References

Dual Mode Comparator With Reference DAC

The MSPM0 comparator offers both ultra-low-power and fast modes of operation, MSPM0L have one comparator integrated and MSPM0G devices have up to 3 comparators integrated. The comparator offers the flexibility to support software-selectable analog filter for the comparator output, programmable hysteresis, and two input codes in 8-bit DAC to configure reference voltage generator. In MSPM0G devices, two comparators can be combined to create a window comparator. #FIG_UMY_HJP_VVB shows the key attributes of the MSPM0 comparator.

Figure 2-2 MSPM0 Comparator Main Features