SLAAEB4 april 2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507 , MSPM0L1105 , MSPM0L1106 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346
This section describes the timing parameters associated with the EEPROM emulation driver based on four 1-Kbyte Flash sectors. All timing measurements are performed:
The functions are test at the parameters:
Operation | Minimum | Typical | Maximum |
---|---|---|---|
EEPROM_TypeB_readDataItem | 2.2us | 89.4 us | |
EEPROM_TypeB_init with active group | 4.65ms | 61.38 ms | |
EEPROM_TypeB_init without active group | 4.26 ms | ||
EEPROM_TypeB_write without transfer | 109.5 us | ||
EEPROM_TypeB_write with transfer | 630.8 us | 39.09ms | |
EEPROM_TypeB_eraseGroup | 12.2 ms |