SLAU847D October 2022 – May 2024 MSPM0L1105 , MSPM0L1106 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2228 , MSPM0L2228-Q1
The peripheral region contains the memory-mapped peripherals on the three peripheral buses. The flash memory is also aliased in the peripheral region.
Type | Start | End | Description |
---|---|---|---|
Peripherals | 0x4000.0000 | 0x40FF.FFFF | Memory-mapped registers of peripherals on the peripheral buses |
Aliased flash memory | 0x4100.0000 | 0x41FF.FFFF | See Section 6.2.3.1 |