SLAU847D October 2022 – May 2024 MSPM0L1105 , MSPM0L1106 , MSPM0L1227 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2228 , MSPM0L2228-Q1
In Tamper Mode, all controls and circuits are powered by the internal VRTC domain and will remain functional during loss of the VDD main supply or when the device is in SHUTDOWN mode.
Similar to the GPIO module, the tamper I/O can be configured in input or output mode. For the input mode operation, the I/O can be configured with an internal pull-up or pull-down resistor connected to the I/O pad.
The tamper mode also supports several LFSS-related internal secondary functions:
Tamper event detection
Timestamp event output
Heartbeat generator
LFCLK output