SLAU847D October 2022 – May 2024 MSPM0L1105 , MSPM0L1106 , MSPM0L1117 , MSPM0L1227 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2228 , MSPM0L2228-Q1
Figure 15-3 shows the block diagram of the comparator reference voltage generator. The comparator reference voltage generator consists of a 8-bit DAC along with some configuration options. The REFSRC bits in COMPx.CTL2 register are used to select the reference source for the comparator.
The reference voltage generator output can be applied to either the positive terminal or negative terminal of the comparator using the REFSEL bit COMPx.CTL2 register. If external signals are applied to both comparator input terminals, turn off the internal reference voltage generator to reduce current consumption.
When the reference voltage generator output is applied on a comparator terminal using REFSEL bit COMPx.CTL2 register and the comparator channel (from device pins or from internal analog modules) is also selected on the same terminal using IPSEL/IPEN or IMSEL/IMEN bits in COMPx.CTL0 register then the comparator channel selection takes precedence.
DAC8 output is also connected to the internal analog OPA module through OPAx (see Figure 16-1).Integrated 8-bit DAC
The 8-bit DAC input code can be provided through DACCODE0 or DACCODE1 bits in COMPx.CTL3 register. The DACCTL bit in COMPx.CTL2 register determines if the comparator output or a software control bit DACSW in COMPx.CTL2 register selects DACCODE0 or DACCODE1 bits as input to DAC.