SLAU847D October 2022 – May 2024 MSPM0L1105 , MSPM0L1106 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2228 , MSPM0L2228-Q1
The Keystore controller provides secure management of the Advanced Encryption Engine (AES) keys. The use model of the keystore controller is to securely deposit keys into it during the execution of customer secure code and to have the AES engine access them subsequently in a secure manner without leaking any key data to observers. Both 128- and 256-bit keys can be stored in the keystore key slots. The keystore and its interaction with the AES engine are designed for secure operation including thwarting partial key modification attacks.