SLAU847D October 2022 – May 2024 MSPM0L1105 , MSPM0L1106 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
In most use cases, the user does not want to transmit leftover data of the I2C peripheral Tx FIFO from previous frame in the next frame. The device provides a mechanism for the software to choose whether to flush stale data or not.
A status bit SSR.STALE_TXFIFO represents whether the data present inside I2C peripheral TX FIFO is stale or not. A control bit SCTR.TXWAIT_STALE_TXFIFO is used to enable modified empty indication to target logic - indicate empty to I2C peripheral FSM when Tx FIFO is empty OR stale data present in Tx FIFO. The SCTR.TXEMPTY_ON_TREQ control bit allows the RIS.STXEMPTY interrupt to be used to indicate the TREQ condition, the condition when SCL is being stretched waiting for transmit data from the I2C peripheral.