SLAU847D October 2022 – May 2024 MSPM0L1105 , MSPM0L1106 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
In this mode, VREFext is connected to R13. Charge Pump (CP) is used to generate fractional voltages on R23, R22 (only in 1/4 bias mode) and R13. The voltage developed on R33 will be either 3 times VREFext or 4 times VREFext, depending on whether 1/3 or 1/4 bias mode is used. In addition, two more pins LOADCAP0/1 are required to connect an external load cap for charge pump functioning
MMR | Description | Value |
---|---|---|
LCDCPEN | Charge pump enabled | 1 |
LCDSELVDD | Disable VDD connection to R33 | 0 |
LCDSEL_VDD_R33 | Select R33 to drive Vlcd | 0 |
LCDINTBIASEN | Disable internal resistor | 0 |
LCDVREFEN | Internal reference disabled | 0 |