SLAU847D October 2022 – May 2024 MSPM0L1105 , MSPM0L1106 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2228 , MSPM0L2228-Q1
In STOP mode the CPU is halted and the ULPCLK is limited to 4MHz operation. The DMA itself is clock gated and thus in a disabled state. All other peripherals and resources are available as when in RUN mode and are therefore able to trigger a DMA transfer in STOP mode. The event manager will detect a DMA trigger event and request the PMU to enter a "suspended STOP" state. For more info on this state refer to Section 2.1.2.7.While STOP mode is suspended, the DMA is fully functional and will work on the pending DMA trigger request. Once the DMA transfer is complete, the DMA will acknowledge the pending trigger event and the event subsystem removes the power mode request from the PMU. If the PMU has no other pending requests, the SoC will transition back into normal STOP mode.