SLAU847D October 2022 – May 2024 MSPM0L1105 , MSPM0L1106 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2228 , MSPM0L2228-Q1
In STANDBY mode, the CPU, SRAM, and PD1 peripherals are disabled and in retention. PD0 peripherals, with the exception of the ADC and OPA, are available with a maximum ULPCLK frequency of 32kHz. . PDB peripherals are available with a frequency of 32kHz. SYSOSC is disabled.
DMA is available to be triggered. A DMA trigger wakes the PD1 power domain to make the SRAM and DMA available for processing the DMA transfer, and the DMA transfer is processed at the current MCLK and ULPCLK rate (32kHz). After the transfer completes, the SRAM is returned to retention and PD1 is disabled automatically.
ADCOPA, and high-speed COMP operation is not supported in STANDBY mode.
There are 2 policy options for STANDBY mode: STANDBY0 and STANDBY1.