SLAU847D October 2022 – May 2024 MSPM0L1105 , MSPM0L1106 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2228 , MSPM0L2228-Q1
The true random number generator (TRNG) module securely generates random 32-bit numbers through an internal analog entropy source and digital conditioning/decimation blocks. The TRNG can be used as an entropy source to derive true random seed values when implementing a deterministic random bit generator (DRBG). The TRNG is designed for use in creating a deterministic random bit generator (DRBG) system which can pass the NIST SP800-22 statistical test suite for cryptographic random number generators.
Key features of the TRNG module include: