SLAU847D October 2022 – May 2024 MSPM0L1105 , MSPM0L1106 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
The HSCLK can be sourced from either the HFCLK or the SYSPLL. The CLKSTATUS register in SYSCTL provides HSCLKGOOD and HSCLKDEAD indications, which indicate if the selected HSCLK source started successfully with a GOOD status or failed with a DEAD status, respectively. SYSCTL will not switch MCLK over to HSCLK, even if requested, if HSCLKGOOD is not set.
In addition, the HSCLKSOFF bit is provided in CLKSTATUS to indicate if all HSCLK sources (SYSPLL, HFCLK) are either off (disabled) or started with a DEAD status.