SLAU847D October 2022 – May 2024 MSPM0L1105 , MSPM0L1106 , MSPM0L1227 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2228 , MSPM0L2228-Q1
SWD security level 1 allows for a customized security configuration. The physical debug port (SW-DP) is left enabled, and each function (application debug, mass erase command, factory reset command, and TI failure analysis) may be individually enabled, disabled, or (in some cases) enabled through password authentication, providing considerable flexibility to tailor the device behavior to specific use-cases.
When to Use This State
Level 1 is well suited for restricted prototyping/development scenarios and for mass production scenarios where the desire is to retain certain SWD functions (such as factory reset and TI failure analysis) while disabling other functions (such as application debug). Common examples of Level 1 customized configurations are given in Table 1-5.
Level 1 Scenario | Configuration | |||
---|---|---|---|---|
App Debug | Mass Erase | Factory Reset | TI FA | |
This scenario restricts debug access with a user-specified password, but it leaves the factory reset and TI failure analysis available. This configuration allows field debug (with password), and it also allows the device to be brought back to the default "Level 0" state through factory reset. | EN with PW | DIS | EN | EN |
This scenario does not allow debug. It does allow factory reset, but only with a user-specified password. This provides a way to open up a device in the field by clearing the MAIN memory contents and bringing the device back to a "Level 0" state if the password is known. Importantly, even if the factory reset password were compromised, it would not be possible for an attacker to read proprietary information in the MAIN flash memory. | DIS | DIS | EN with PW | EN |
This scenario does not allow debug and it does not allow TI failure analysis. This prevents TI from performing a factory reset and further FA activities on the device, unless the user executes a factory reset with their user-specified password before returning the devices to TI for FA. | DIS | DIS | EN with PW | DIS |
When to Not Use this State
Level 1 should not be used during prototyping if complete access to the device is desired; in such a case, Level 0 should be used instead.
Level 1 should also not be used in a mass production scenario where a maximally restrictive state is desired and no SWD functions are to be enabled; in such a case, Level 2 should be used instead as it directly disables the complete SWD physical interface and minimizes the possibility of misconfiguration.