SLAU847D October 2022 – May 2024 MSPM0L1105 , MSPM0L1106 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
The GPAMP can be used to internally buffer an analog signal into an on-board ADC. To realize this ADC buffer mode, NSEL must be set to 0x2, PCHENABLE must be set to 0x1, and OUTENABLE must be set to 0x0.
Figure 17-3 shows the block diagram of the GPAMP in ADC buffer mode with GPAMP_IN+ as the noninverting input and the output internally routed to the ADC.