SLAU847D October 2022 – May 2024 MSPM0L1105 , MSPM0L1106 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
The comparator module provides 3 interrupt sources which can be configured to source a CPU interrupt event. In order of decreasing interrupt priority, the CPU interrupt events from the comparator are:
IIDX STAT | Name | Description |
---|---|---|
0x01 | COMPIFG | The interrupt flags COMPIFG and COMPINVIFG are set either on the rising or falling edge of the comparator output, selected by the IES bit. When IES bit is 0, rising edge of the comparator output sets the COMPIFG and falling edge sets the COMPINVIFG. When IES bit is 1, falling edge of the comparator output sets the COMPIFG and rising edge sets the COMPINVIFG. |
0x02 | COMPINVIFG | The interrupt flags COMPIFG and COMPINVIFG are set either on the rising or falling edge of the comparator output, selected by the IES bit. When IES bit is 0, rising edge of the comparator output sets the COMPIFG and falling edge sets the COMPINVIFG. When IES bit is 1, falling edge of the comparator output sets the COMPIFG and rising edge sets the COMPINVIFG. |
0x03 | OUTRDYIFG | Comparator output ready interrupt. This bit is set when the comparator output is valid. |
The CPU interrupt event configuration is managed with the CPU_INT event management registers. See Section 7.2.5 for guidance on configuring the Event registers for CPU interrupts.