SLAU847D October 2022 – May 2024 MSPM0L1105 , MSPM0L1106 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
In the case of an event which sources a DMA trigger (DMA_TRIG) or a generic event (GEN_EVENT), the IIDX register is not used. A four-way event handshake is performed between the peripheral generating the event and the hardware entity which is subscribed to the event (for example, the DMA or a secondary peripheral). The four-way event handshake will clear the corresponding interrupt status bits in the RIS and MIS registers automatically.