SLAU847D October 2022 – May 2024 MSPM0L1105 , MSPM0L1106 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2228 , MSPM0L2228-Q1
Both single block and block cipher mode operations are configured by writing the appropriate context to the AESADV registers. Independently, the input and output data can be transferred via CPU software or via DMA.
Block cipher modes are used to implement the electronic code book (ECB), cipher block chaining (CBC), output feedback (OFB) and cipher feedback (CFB) block cipher modes using AES as the underlying block cipher. These modes work together with the DMA using the DMA triggers to support easy and fast encryption or decryption of more than 128 bits.