SLAU847D October 2022 – May 2024 MSPM0L1105 , MSPM0L1106 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2228 , MSPM0L2228-Q1
The SPI internal functional clock is selected and divided from the clock sourced to this module.
The SPI module must be enabled before being configured for use by using the ENABLE bit in SPIx.PWREN register (see peripheral power enable). When the SPI will be setup or the configuration should be changed the ENABLE bit should be cleared to avoid unpredictable behavior during the updates or for the first data receive or transmitted afterward.
The maximum SPI frequency supported with controller and peripheral mode depends on the device clock option and IO option. Please refer to specific device data sheet spec for more information.