SLAU847D October 2022 – May 2024 MSPM0L1105 , MSPM0L1106 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
In circumstances when the input data arrives at the POCI pin with some delay due to runtime conditions and the following input data sampling stage, the previous data would be sampled at the sampling clock edge. To compensate for such condition, a delayed sampling can be set with the CLKCTL.DSAMPLE bits. The delayed sampling is only available in controller mode. The delay can be adjusted in steps of SPI input clock steps with setting the control register bits CLKCTL.DSAMPLE. The maximum allowed delay should not exceed the length of one data frame.