SLAU887 February 2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0L1105 , MSPM0L1106 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346
Structure
Header |
Length |
CMD |
CRC32 | ||||
---|---|---|---|---|---|---|---|
0x80 |
0x01 |
0x00 |
0x40 |
C1 |
C2 |
C3 |
C4 |
Description
Start application command, issues a system reset, which causes Bootloader exit, rerun of Bootcode, which in turn starts the application.
Protected
No
Command Returns
BSL Acknowledgment
Example
Host:80 01 00 40 E2 51 21 5B
BSL:00