SLAU887 February 2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0L1105 , MSPM0L1106 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346
Structure
Header |
Length |
CMD |
CRC32 | ||||
---|---|---|---|---|---|---|---|
0x80 |
0x01 |
0x00 |
0x15 |
C1 |
C2 |
C3 |
C4 |
Description
The mass erase command erases the complete Main Flash memory (application memory) available in the device.
The Mass erase configuration in BCR configuration memory doesn't affect this BSL command.
When a flash region is static write protected in BCR configuration memory, the region can't be erased.
Protected
Yes
Command Returns
BSL Acknowledgment and BSL core response with Message about the Status of the operation. See GUID-20221116-SR0T-5XQF-V5HX-0PC5JLS5BBJ2.html for more details.
Example
Host: 80 01 00 15 99 F4 20 40\
BSL: 00 08 02 00 3B 00 38 02 94 82