SLLA383A February 2018 – August 2022 SN65HVDA100-Q1 , SN65HVDA195-Q1 , TLIN1022-Q1 , TLIN1029-Q1 , TLIN2022-Q1 , TLIN2029-Q1 , TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SJ-Q1
The most up-to-date LIN standard was defined in 2010 (LIN 2.2A, the LIN Consortium). It was then transcribed to the International Organization for Standardization (ISO) to be accepted as ISO 17897 and officially released in 2016. Prior to 2010, LIN went through a series of revisions, being fully defined first in LIN 1.1 (1999), where the LIN Protocol Specification, LIN Configuration Language Specification, and LIN Application Interface Specification were established by a board called the LIN consortium. Each of these are necessary parts in creating the full LIN cluster in a way that is consistent across the market, allowing any car manufacturer to use the communication scheme. The LIN protocol specification describes the physical and data link layers, and the LIN Configuration Language enables the LIN cluster to be described in a file that is straightforward for any developer.