SLUAAP4 October 2023 LM2005 , LM2101 , LM2103 , LM2104 , LM2105 , LM5108 , UCC27301A , UCC27311A , UCC27531 , UCC27531-Q1 , UCC27710 , UCC44273 , UCC57102 , UCC57102-Q1 , UCC57108 , UCC57108-Q1
UVLO is a protection feature that pulls the driver output low until the supply voltage reaches a set threshold. Without a protection like this, excessive power dissipation can put the power switch at risk for damage. To read more, see Low-Side Gate Drivers With UVLO Versus BJT Totem-Pole. The UVLO threshold is related to the lower end of the VDD specification. To pick the most appropriate driver, choose the UVLO threshold based on the power switch. Si MOSFETs typically require 4-V, 5-V, or 8-V UVLO. IGBTs typically require 8-V or 12-V UVLO. SiC MOSFETs typically require 12-V, 15-V, or 17-V UVLO.