SLUAAP4 October 2023 LM2005 , LM2101 , LM2103 , LM2104 , LM2105 , LM5108 , UCC27301A , UCC27311A , UCC27531 , UCC27531-Q1 , UCC27710 , UCC44273 , UCC57102 , UCC57102-Q1 , UCC57108 , UCC57108-Q1
Typically, DC motor drive systems operate at lower frequencies (compared to power conversion applications) and thus do not require high current specifications. Thus, drivers optimized for motor applications often have peak currents less than 2 A. To drive multiple power switches in parallel or operate at higher frequencies, look to devices with fast switching characteristics and peak currents around 3 A or higher. For these reasons, higher-current devices can also be a good choice for driving the coil arrays of a linear motor power stage.
The minimum drive strength required by a system depends on characteristics of the system and gate driver. To estimate the minimum drive strength required, one must consider the parameters shown in Table 3-1.
Parameter | Information source | Example value | Relationship |
---|---|---|---|
VGS Desired gate-source voltage | System parameter | 12 V | Higher values typically require higher current. |
QG,max Maximum gate charge at desired VGS | Power switch data sheet (VGS vs. QG curve, or maximum value in electrical characteristics table) | 15 nC | Higher values typically require higher current. |
TON,OFF Desired rise and fall time | System parameter(1) | 60 ns | Lower values (faster switching) typically require higher current. |
N Number of power switches driven by one driver output | System | 1 switch | Higher values (more switches in parallel) typically require higher current. |
With this information, one can estimate the equivalent capacitance (Ceq):
Which in turn, provide the minimum peak current:
This example suggests choosing a driver with peak current specifications of at least 0.25 A. So, the peak drive strength capability of a driver like LM2105 (0.5 A/0.8 A) can suffice. To easily estimate this, please see the Excel tool provided in [FAQ] LM2105: Half-Bridge Gate Driver Minimum Current Calculator. For further explanation of key gate driver parameters mentioned previously, see Fundamentals of MOSFET and IGBT Gate Driver Circuits.