SLUAAP4 October   2023 LM2005 , LM2101 , LM2103 , LM2104 , LM2105 , LM5108 , UCC27301A , UCC27311A , UCC27531 , UCC27531-Q1 , UCC27710 , UCC44273 , UCC57102 , UCC57102-Q1 , UCC57108 , UCC57108-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Gate Driver IC Configurations
  6. 3Key Voltage and Current Specifications
    1. 3.1 Voltage Ratings
    2. 3.2 Peak Current
  7. 4Robustness Features
    1. 4.1 Undervoltage Lockout
    2. 4.2 Negative Voltage Handling
    3. 4.3 Cross-Conduction Protection
  8. 5Board Space, Thermal Performance, and Other Considerations
  9. 6Summary
  10. 7References

Gate Driver IC Configurations

Bridge topologies for motor drive typically consist of one or more half-bridge stages: single half-bridge, two half-bridges (H-bridge), three half-bridges (BLDC), or four half-bridges (stepper). From TI’s portfolio of gate driver ICs, you can choose a single driver that integrates multiple phases or opt for standalone half-bridges. This choice often comes down to the preference of the designer, considering points like:

  • H-bridge and three-phase BLDC motor drivers simplify designs by integrating multiple half-bridge stages into one package.
  • Using one half-bridge driver per phase minimizes the space between the driver and the power switch, reducing switching losses and EMI challenges.
  • For more complex motor control, multi-phase devices sometimes offer automatic motor tuning, sensorless control, and system-level integration.
  • Half-bridge drivers are more general-purpose, so a single part number can be used across different platforms (for example, three in a BLDC motor system and four in a stepper motor system).

For driving power switches referenced to ground, low-side drivers can also be considered for motor drive applications. One of the most common motor applications for low-side drivers is a brushed DC motor. These often use a single-switch chopper topology, which only requires a single-channel low-side driver. If the system has multiple low-side switches to drive, designers can also consider dual-channel low-side drivers.

While many topics covered in this document can be applicable to multiple device categories, this application note focuses primarily on standalone half-bridge and low-side gate drivers ICs (without integrated control or power switches). To browse all of TI’s drivers for motor drives, visit the Motor Drivers overview page.