SLUAAP4 October 2023 LM2005 , LM2101 , LM2103 , LM2104 , LM2105 , LM5108 , UCC27301A , UCC27531 , UCC27710 , UCC44273
When choosing a gate driver, it is important to consider how a device responds to undervoltage events, negative transients, or cross-conduction (in a half-bridge configuration). Robust specifications and integrated features allow gate drivers to have greater resilience to these events, contributing to greater reliability of the system.