SLUAAY2 December 2024 ISO5451 , ISO5451-Q1 , ISO5452 , ISO5452-Q1 , ISO5851 , ISO5851-Q1 , ISO5852S , ISO5852S-EP , ISO5852S-Q1 , UCC21710 , UCC21710-Q1 , UCC21717-Q1 , UCC21732 , UCC21732-Q1 , UCC21736-Q1 , UCC21737-Q1 , UCC21738-Q1 , UCC21739-Q1 , UCC21750 , UCC21750-Q1 , UCC21755-Q1 , UCC21756-Q1 , UCC21759-Q1
SiC | IGBT |
---|---|
SC current
increases ~66ns after gate on (As SiC has lower gate threshold and lower gate capacitance) |
SC current
increases ~350ns after gate on (As IGBT has higher gate threshold and higher gate capacitance) |
Peak current 6.87kA (at ~1.5μs delay) | Peak current 2.565kA (at ~1.7μs delay) |
Ideal to detect + initiate gate turn-off within < 1μs | Ideal to detect + initiate gate turn-off within < 2μs |
Faster turn off is needed, however balance between overshoot and turn off time |
As IGBT can withstand SC current little longer, prioritize in reducing the overshoot |