SLUAAY2 December 2024 ISO5451 , ISO5451-Q1 , ISO5452 , ISO5452-Q1 , ISO5851 , ISO5851-Q1 , ISO5852S , ISO5852S-EP , ISO5852S-Q1 , UCC21710 , UCC21710-Q1 , UCC21717-Q1 , UCC21732 , UCC21732-Q1 , UCC21736-Q1 , UCC21737-Q1 , UCC21738-Q1 , UCC21739-Q1 , UCC21750 , UCC21750-Q1 , UCC21755-Q1 , UCC21756-Q1 , UCC21759-Q1
The following lab setup is used to collect data for both DESAT and OC-based implementation for both IGBT and SiC power modules, as shown in Figure 7-2.
The HVP054 EVM directly plugs into the XM3® evaluation board from Wolfspeed® as shown in Figure 7-2 to exercise SC event for the SiC power module.
BM3® evaluation board was used to test for the IGBT power module SC event. As the gate driver board is not compatible with the power module evaluation board, an interface board is used to convert the EVM to be compatible with the 62mm power module connection as shown in Figure 7-3.