SLUAAY2 December   2024 ISO5451 , ISO5451-Q1 , ISO5452 , ISO5452-Q1 , ISO5851 , ISO5851-Q1 , ISO5852S , ISO5852S-EP , ISO5852S-Q1 , UCC21710 , UCC21710-Q1 , UCC21717-Q1 , UCC21732 , UCC21732-Q1 , UCC21736-Q1 , UCC21737-Q1 , UCC21738-Q1 , UCC21739-Q1 , UCC21750 , UCC21750-Q1 , UCC21755-Q1 , UCC21756-Q1 , UCC21759-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Introduction
  5. SiC and IGBT Characteristics
  6. Failure Modes
  7. Short-Circuit Protection Approaches
    1. 4.1 Short-Circuit Current-Based Protection Implementation
    2. 4.2 Short Circuit Voltage-Based Protection Implementation
  8. DESAT Circuitry Design
    1. 5.1 DESAT Circuit Component Selection
    2. 5.2 Effect of Parasitic Elements
    3. 5.3 Effect of Rlim on DESAT Noise
  9. Safe Shutdown
    1. 6.1 Safe Shutdown Mechanisms
    2. 6.2 Safe Shutdown Considerations
  10. Short-Circuit Test Setup and Data
    1. 7.1 Short-Circuit Bench Measurement Setup
    2. 7.2 SC Board Setup for Data Collection
    3. 7.3 Different Circuit Configurations for SC Testing
    4. 7.4 Bench Measurement Results
    5. 7.5 Overall Summary of SiC vs IGBT Power Module SC Observation
  11. Key Consideration in Designing SC Protection Circuit
  12. Summary
  13. 10References

Effect of Rlim on DESAT Noise

The current-limiting resistor in the DESAT circuitry serves two purposes: it can help to adjust the DESAT detection threshold, and it can also help to limit the current injected into DESAT node or drawn out of DESAT node when dV/dt from the drain/collector causes a current flow. Figure 5-4 shows how a smaller current-limiting resistor value can result in larger DESAT pin voltage dip, resulting in longer blanking capacitor charging time. TI recommends selecting a current-limiting resistor of 1kOhm or above to improve DESAT detection robustness.

UCC21750Q1 Rlimit Resistor Simulation
                    Result Figure 5-4 Rlimit Resistor Simulation Result