SLVA833D October 2016 – May 2021 TPS2660 , TPS2662 , TPS2663
The PLC system is surrounded by cables carrying power and data. EFT events can occur from the surrounding cables and can interrupt data or power through inductive or capactive couplings. Therefore EFT immunity becomes an important requirement for PLC systems. The IEC 61000-4-4 standard defines the EFT immunity tests, set-up procedures, and test levels. Depending on the application environment, the pulse generator has varying test voltage levels depending on the application. Table 5-1 provides different test levels for EFT test for power supply ports. Test pulses are defined in Figure 5-1 by IEC 61000-4-4 standard. EFT in IEC 61000-4-4 standard are specified as repeated pulses and bursts for 15 ms with each single pulse 5 × 50 ns, as in Figure 5-1.
Peak Amplitude (For Power Supply Port) | ||
---|---|---|
Level | VCC (kV) | Isc (A) |
1 | 0.5 | 10 |
2 | 1 | 20 |
3 | 2 | 40 |
4 | 4 | 80 |
Systems are classified based on their immunity to EFT, Table 5-2 provides different classifications for EFT immunity.
Criteria Level | Description |
---|---|
A | Normal performance within the limits specified by the manufacturer, requestor or purchaser |
B | Temporary loss of function or temporary degradation of performance not requiring an operator |
C | Temporary loss of function or degradation of performance, the correction of which requires operator intervention |
D | Loss of function or degradation of performance which is not recoverable, owing to damage of the hardware of software, or loss of data |