SLVA833D October 2016 – May 2021 TPS2660 , TPS2662 , TPS2663
The eFuse-based surge protection solution is shown in Figure 2-1. It requires only a single TVS diode to protect the PLC from surges. The device does not need any passive wave shaping circuits to reduce slew rate of the surge. It can handle slew rates as fast as 20 V/µs. Built-in back-to-back FETs and reverse polarity protection circuits effectively block negative voltage that can be generated due to a negative surge.
The ±70 V transient absolute maximum ratings of the device enables the use of a single TVS diode for clamping the surge. Overvoltage and undervoltage protection makes sure that the downstream converters are isolated from input when the surge is at peak or valley level. A proprietary high-speed protection algorithm immediately disconnects the output from the input and prevents the surge passing from the input to the output.