SLVA833D October   2016  – May 2021 TPS2660 , TPS2662 , TPS2663

 

  1.   Trademarks
  2. Surge Test (IEC 61000-4-5)
  3. EFuse Solution for Surge Protection
  4. EFuse Solution Schematic for Surge Protection
  5. Circuit Performance for Surge Tests
  6. EFT Test (IEC 61000-4-4)
  7. EFuse Solution Schematic for EFT protection
  8. Circuit Performance for EFT Tests
  9. Power-Fail Test (IEC 61000-4-29)
  10. EFuse Solution Schematic for Power-Fail Applications
  11. 10Circuit Performance for Power-Fail Tests
  12. 11EFT, Surge and Power-Fail Test Setup
  13. 12Conclusion
  14. 13References
  15. 14Revision History

Circuit Performance for EFT Tests

The TPS2662 device has integrated back to back MOSFETs which provide overvoltage protection, reverse input polarity protection, reverse output polarity protection and fast reverse current blocking to achieve a Criteria-A performance for EFT tests. Table 7-1 summarizes the results for circuit performance for EFT protection with TPS2662.

Table 7-1 Circuit perfprmance with TPS2662 for EFT protection
EFT level Voltage (kV) Pass/Fail on input (VIN) Pass/Fail on output (VOUT)
1 ±0.5 Pass with Criteria-A performance(1) Pass with Criteria-A performance(1)
2 ±1 Pass with Criteria-A performance(1) Pass with Criteria-A performance(1)
3 ±2 Pass with Criteria-A performance(1) Pass with Criteria-A performance(1)
See Table 5-2