SLVAEQ2 April 2020 TPS2549-Q1 , TPS254900-Q1 , TPS254900A-Q1 , TPS2556-Q1 , TPS2557-Q1 , TPS2559-Q1 , TPS25830-Q1 , TPS25831-Q1 , TPS25832-Q1 , TPS25833-Q1 , TPS25840-Q1 , TPS25842-Q1
For the 1.5A USB port, set current limit to 1.8A with external FET, parallel 10.7 kΩ + 82 nF RC with 10.7kΩ Rlimit. The Vbus does not have any drop under the certification load.