SLVAFE6 December 2022 TPS62870 , TPS62870-Q1 , TPS62871 , TPS62871-Q1 , TPS62872 , TPS62872-Q1 , TPS62873 , TPS62873-Q1 , TPS62874-Q1 , TPS62875-Q1 , TPS62876-Q1 , TPS62877-Q1 , TPS6287B10 , TPS6287B25 , TPSM8287A06 , TPSM8287A10 , TPSM8287A12 , TPSM8287A15
Figure 3-1 and Figure 3-2 show output voltage ripple waveforms at different load conditions. Figure 3-1 shows the output voltage at 12 A load and Figure 3-2 shows the output voltage at 100 mA load. VOUT1 is the waveform of the I2C version and VOUT2 is the waveform of the resistor divider version. Both graphs show no significant difference in output voltage ripple at the different load conditions.