SLVUCP8 September 2024 TPS26750
To set up Liquid Detection and Corrosion Mitigation software, follow the instructions below:
Register | Field | Description |
---|---|---|
Interrupt Mask for I2C1 (0x16) | Liquid Detection [60] | Enable interrupt event for Liquid Detection [60]. |
IO Config (0x5c) | GPIO_1 | Set to LIQUID_DETECTED (157). When liquid is detected at J4 Type-C port, GPIO1 toggles high until liquid is no longer present. |
IO Config (0x5c) | GPIO_4 | Set to Pin multiplexed to ADC for detecting liquid on SBU1. |
IO Config (0x5c) | GPIO_5 | Set to Pin multiplexed to ADC for detecting liquid on SBU2. |
IO Config (0x5c) | GPIO_6 | Set to LIQUID_PMOS_CONTROL (155). GPIO6 is used to toggle the PFET to enable pull-up to detect short to GND. |
IO Config (0x5c) | GPIO_7 | Set to LIQUID_NMOS_CONTROL (156). GPIO7 is used to toggle the NFET to enable pull-down to detect short to VBUS/CC. |
Liquid Detection Config (0x98) | Enable Corrosion Mitigation [81] | Enable feature to automatically disable J4 Type-C port if liquid is detected. |
Liquid Detection Config (0x98) | Enable Liquid Detection [82] | Enable feature to detect liquid at J4 Type-C port. |