SLYU067 December 2023 DRV5011 , DRV5012 , DRV5013 , DRV5013-Q1 , DRV5015 , DRV5015-Q1 , DRV5021 , DRV5021-Q1 , DRV5023 , DRV5023-Q1 , DRV5032 , DRV5033 , DRV5033-Q1 , DRV5053 , DRV5053-Q1 , DRV5055 , DRV5055-Q1 , DRV5056 , DRV5056-Q1 , DRV5057 , DRV5057-Q1 , TMAG3001 , TMAG5110 , TMAG5110-Q1 , TMAG5111 , TMAG5111-Q1 , TMAG5115 , TMAG5123 , TMAG5123-Q1 , TMAG5124 , TMAG5124-Q1 , TMAG5131-Q1 , TMAG5170 , TMAG5170-Q1 , TMAG5170D-Q1 , TMAG5173-Q1 , TMAG5231 , TMAG5253 , TMAG5273 , TMAG6180-Q1 , TMAG6181-Q1 , TMCS1107 , TMCS1108
The Magnet Geometry section prompts for the size of the magnet after choosing the magnet shape and material. The displayed fields vary based on the selected shape. Figure 4-2 shows an example input field for a bar type magnet and Table 4-2 lists the various inputs required for each magnet shape.
Input Field | Magnet Type |
---|---|
Length (X) | Bar |
Width (Y) | Bar |
Height (Z) | Bar, Diametric Cylinder, Axial Cylinder, Ring, Axial Ring |
Outer Diameter | Diametric Cylinder, Axial Cylinder, Ring, Axial Ring, Sphere |
Inner Diameter | Ring, Axial Ring |