SNAA411 September 2024 CDCLVC1102 , CDCLVC1103 , CDCLVC1104 , CDCLVC1110 , CDCLVD1204 , LMK00301 , LMK00304 , LMK00306 , LMK00308 , LMK01801 , LMK04832 , LMK1C1102 , LMK1C1103 , LMK1C1104 , LMK1C1106 , LMK1C1108 , LMK1D1204 , LMK1D1208 , LMX2485 , LMX2491 , LMX2572 , LMX2592 , LMX2594 , LMX2595 , LMX2820
Since our previous findings shows that low noise clock buffers can help improve the phase noise performance when doing the sine to square conversion. In this section, we provide a comparison of different clock buffers from TI and other vendors to use as a reference for sine to square conversion.
We used 10MHz sine wave input at 10dBm input power level for all the buffers under the same conditions. LMK1C110x shows the lowest total phase noise among all the buffers in the comparison. Table 6-1 provides additive phase noise numbers when using the direct sine wave input to each buffer as this is the main use case in actual systems when sine to square wave conversion is needed.
Since the equipment can suffer from slew rate issues described in FSWP Phase Noise Analyzer Measurements Case, cascaded configuration is used for actual additive phase noise modeling of LMK1C110x and other devices in the later sections.
Parameter | LMK1C110x | CDCLVP120x | COMP.LVCMOS | COMP.LVDS | Unit |
---|---|---|---|---|---|
Source RMS Jitter (10Hz - 1MHz) | 117.084 | 117.084 | 117.084 | 117.084 | fs |
Total RMS Jitter (10Hz - 1MHz) | 150.321 | 457.152 | 210.055 | 271.11 | |
Additive RMS Jitter (10Hz - 1MHz) | 94.274 | 441.904 | 174.397 | 244.524 | |
Source RMS Jitter (10Hz - 1MHz) | 107.832 | 107.832 | 107.832 | 107.832 | |
Total RMS Jitter (12kHz - 1MHz) | 145.478 | 452.119 | 204.935 | 266.091 | |
Additive RMS Jitter (12kHz - 1MHz) | 97.653 | 439.071 | 174.271 | 243.263 |